IESNA:LM-63-2002
[TEST]P1390454
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-835-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9065.7
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
33.5 44.6 47.4 50.2 53.0 58.6 64.1 69.7 75.3 83.7 94.8 111.5 142.2 175.7 178.5 175.7 178.5 198.0 273.3 449.0 610.7 708.3 719.5 686.0 
672.1 488.0 396.0 340.2 309.5 278.9 248.2 209.1 133.9 61.3 25.1 2.8 0.0 0.0 
33.5 44.6 47.4 53.0 55.8 64.1 69.7 80.9 89.2 106.0 145.0 220.3 331.8 396.0 443.4 507.5 610.7 833.8 1366.4 2261.6 3298.9 3535.9 
3176.2 2665.9 2523.7 2027.3 1478.0 1048.5 722.2 513.1 365.3 276.1 131.1 69.7 25.1 2.8 0.0 0.0 
33.5 44.6 47.4 53.0 61.3 69.7 80.9 106.0 161.7 354.2 672.1 1068.0 1425.0 1821.0 2211.4 2632.4 3140.0 4171.7 6553.2 9408.7 
10995.4 11229.7 10800.2 10368.0 10225.8 9891.1 9263.7 7928.0 5568.8 3153.9 1519.8 582.8 181.3 92.0 30.7 2.8 0.0 0.0 
33.5 41.8 44.6 53.0 64.1 75.3 97.6 147.8 362.5 1006.7 1770.8 2512.5 3298.9 3865.0 4489.6 5089.2 6218.6 8772.9 12060.7 
15080.7 16065.1 16352.3 16422.0 16779.0 16893.3 17002.1 15646.8 12356.3 9336.2 6489.1 4422.7 1285.5 359.7 103.2 22.3 2.8 0.0 
0.0 
33.5 39.0 44.6 53.0 64.1 78.1 106.0 206.4 627.4 1631.3 2833.2 3789.7 4548.2 5290.0 6196.3 7200.2 9018.3 12729.9 17916.7 
20546.4 21424.8 21597.7 22297.6 23047.7 23095.1 22275.3 19391.9 15599.4 12071.8 9827.0 6444.4 1996.6 658.1 139.4 27.9 2.8 0.0 
0.0 
33.5 36.3 41.8 50.2 64.1 78.1 114.3 223.1 817.1 2066.3 3393.7 4263.8 5016.7 5936.9 6957.5 8215.2 10518.6 14871.6 20275.9 
22863.7 23981.9 24606.6 25761.0 26327.1 26260.2 24913.3 21430.4 17066.2 14341.7 11700.9 7116.5 2791.4 889.6 136.6 27.9 0.0 
0.0 0.0 
33.5 33.5 39.0 47.4 61.3 75.3 103.2 206.4 705.5 1762.4 2877.8 3809.2 4498.0 5167.3 6037.3 7077.5 8806.4 12378.6 17462.2 
20220.1 20953.5 21112.5 21684.1 22264.1 22325.5 21357.9 18507.9 15033.3 11873.8 9556.5 6338.5 2077.5 897.9 186.8 25.1 0.0 0.0 
0.0 
33.5 33.5 39.0 47.4 58.6 72.5 92.0 150.6 418.3 1029.0 1848.8 2615.7 3318.4 3817.6 4325.1 4902.4 5819.8 8251.5 11918.5 
14810.2 15758.4 15956.3 16028.8 16296.6 16422.0 16436.0 14932.9 12027.2 8996.0 6544.8 4431.1 1425.0 546.6 136.6 19.5 0.0 0.0 
0.0 
33.5 33.5 39.0 44.6 53.0 64.1 75.3 97.6 158.9 393.2 736.2 1140.5 1505.8 1834.9 2208.6 2607.3 3059.1 4118.8 6385.9 9514.7 
11031.7 11218.5 10705.4 10234.1 10086.4 9603.9 8876.1 7228.0 5214.7 3142.7 1609.0 652.5 217.5 103.2 30.7 0.0 0.0 0.0 
33.5 30.7 36.3 41.8 47.4 53.0 64.1 69.7 80.9 103.2 150.6 242.6 343.0 398.8 451.8 535.4 658.1 853.3 1307.9 2373.1 3483.0 3697.7 
3198.5 2621.3 2512.5 1901.8 1380.4 917.4 616.3 468.5 379.2 301.2 161.7 75.3 22.3 0.0 0.0 0.0 
33.5 30.7 33.5 39.0 44.6 50.2 55.8 61.3 66.9 75.3 86.4 106.0 142.2 175.7 175.7 172.9 181.3 198.0 248.2 449.0 702.7 764.1 688.8 602.3 
582.8 437.8 356.9 315.1 292.8 281.6 262.1 234.2 170.1 66.9 19.5 0.0 0.0 0.0 
33.5 30.7 33.5 36.3 41.8 47.4 50.2 55.8 55.8 61.3 66.9 75.3 80.9 97.6 103.2 100.4 89.2 86.4 89.2 92.0 94.8 106.0 122.7 136.6 136.6 158.9 
175.7 186.8 195.2 192.4 189.6 167.3 142.2 80.9 19.5 0.0 0.0 0.0 
33.5 27.9 30.7 33.5 36.3 39.0 41.8 41.8 41.8 44.6 44.6 47.4 50.2 50.2 50.2 53.0 53.0 55.8 53.0 50.2 50.2 50.2 50.2 50.2 53.0 61.3 
69.7 72.5 75.3 80.9 94.8 108.8 106.0 83.7 30.7 0.0 0.0 0.0 
33.5 27.9 27.9 30.7 30.7 30.7 33.5 33.5 33.5 33.5 33.5 36.3 33.5 33.5 33.5 33.5 33.5 33.5 36.3 36.3 39.0 39.0 39.0 41.8 41.8 47.4 
55.8 61.3 64.1 64.1 58.6 50.2 47.4 39.0 22.3 0.0 0.0 0.0 
33.5 25.1 25.1 25.1 25.1 27.9 25.1 25.1 25.1 25.1 25.1 25.1 25.1 25.1 22.3 22.3 22.3 22.3 22.3 19.5 22.3 25.1 30.7 33.5 33.5 36.3 33.5 27.9 25.1 19.5 16.7 13.9 8.4 2.8 0.0 
0.0 0.0 0.0 
33.5 25.1 22.3 22.3 22.3 22.3 22.3 19.5 19.5 19.5 16.7 16.7 13.9 13.9 11.2 11.2 8.4 11.2 13.9 16.7 13.9 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 25.1 22.3 22.3 19.5 19.5 19.5 16.7 16.7 13.9 11.2 8.4 5.6 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 22.3 19.5 19.5 16.7 16.7 16.7 13.9 13.9 8.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 22.3 19.5 16.7 13.9 13.9 11.2 11.2 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 22.3 16.7 13.9 11.2 11.2 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 19.5 16.7 13.9 11.2 11.2 8.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 19.5 16.7 13.9 11.2 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 19.5 16.7 11.2 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 19.5 13.9 11.2 8.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 19.5 13.9 11.2 8.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 19.5 13.9 11.2 8.4 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 22.3 16.7 13.9 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 25.1 19.5 16.7 13.9 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 30.7 25.1 22.3 19.5 16.7 13.9 8.4 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
33.5 36.3 33.5 30.7 27.9 25.1 22.3 19.5 16.7 11.2 8.4 5.6 5.6 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
33.5 39.0 36.3 33.5 30.7 27.9 27.9 25.1 19.5 16.7 11.2 11.2 8.4 8.4 5.6 5.6 5.6 2.8 2.8 2.8 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 0.0 
0.0 0.0 
33.5 41.8 39.0 36.3 33.5 33.5 30.7 27.9 25.1 19.5 16.7 13.9 11.2 11.2 8.4 8.4 8.4 5.6 5.6 5.6 5.6 5.6 5.6 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 5.6 5.6 
2.8 2.8 0.0 
33.5 44.6 41.8 39.0 39.0 36.3 36.3 36.3 30.7 27.9 22.3 19.5 19.5 16.7 13.9 13.9 11.2 11.2 11.2 11.2 11.2 8.4 8.4 8.4 5.6 5.6 5.6 5.6 5.6 5.6 5.6 8.4 8.4 8.4 
8.4 8.4 8.4 0.0 
33.5 44.6 41.8 41.8 41.8 39.0 39.0 39.0 36.3 33.5 30.7 25.1 22.3 22.3 19.5 19.5 16.7 16.7 16.7 16.7 13.9 11.2 11.2 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 
8.4 8.4 8.4 0.0 
33.5 41.8 39.0 39.0 39.0 39.0 39.0 39.0 39.0 33.5 30.7 27.9 27.9 25.1 25.1 22.3 22.3 22.3 22.3 19.5 19.5 16.7 13.9 11.2 11.2 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 
8.4 8.4 8.4 8.4 0.0 
33.5 41.8 39.0 39.0 36.3 36.3 36.3 33.5 33.5 33.5 30.7 30.7 30.7 27.9 27.9 27.9 27.9 27.9 30.7 33.5 30.7 25.1 22.3 19.5 19.5 16.7 16.7 13.9 13.9 
16.7 13.9 11.2 8.4 8.4 5.6 5.6 5.6 0.0 
33.5 39.0 39.0 36.3 36.3 36.3 36.3 36.3 33.5 33.5 33.5 33.5 33.5 33.5 33.5 36.3 36.3 36.3 36.3 36.3 36.3 39.0 44.6 50.2 53.0 53.0 
47.4 41.8 39.0 33.5 30.7 27.9 25.1 16.7 11.2 5.6 2.8 0.0 
33.5 41.8 39.0 39.0 39.0 39.0 41.8 39.0 39.0 39.0 41.8 41.8 41.8 41.8 41.8 44.6 44.6 47.4 47.4 50.2 50.2 53.0 53.0 55.8 55.8 61.3 
69.7 75.3 75.3 72.5 69.7 64.1 61.3 53.0 33.5 5.6 2.8 0.0 
33.5 41.8 44.6 44.6 44.6 47.4 47.4 50.2 50.2 50.2 53.0 55.8 55.8 55.8 58.6 61.3 64.1 66.9 64.1 61.3 58.6 61.3 61.3 64.1 66.9 78.1 
86.4 89.2 94.8 100.4 114.3 128.3 122.7 100.4 36.3 5.6 0.0 0.0 
33.5 44.6 47.4 47.4 50.2 55.8 58.6 61.3 64.1 69.7 75.3 80.9 89.2 103.2 111.5 106.0 100.4 97.6 97.6 103.2 106.0 117.1 147.8 156.2 158.9 175.7 
186.8 192.4 195.2 186.8 178.5 161.7 133.9 72.5 27.9 2.8 0.0 0.0 
33.5 44.6 47.4 50.2 53.0 58.6 64.1 69.7 75.3 83.7 94.8 111.5 142.2 175.7 178.5 175.7 178.5 198.0 273.3 449.0 610.7 708.3 719.5 686.0 
672.1 488.0 396.0 340.2 309.5 278.9 248.2 209.1 133.9 61.3 25.1 2.8 0.0 0.0 
